IESNA:LM-63-2002
[TEST]P1648005
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-850-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 80CRI 5000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33349.1
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
7369.0 6901.9 6429.9 6048.0 5748.8 5544.4 5447.1 5425.2 5493.3 5680.6 5965.3 6357.0 6821.6 7293.6 7709.6 
8145.1 8721.7 9283.6 9998.9 10714.1 11195.8 11178.8 10300.6 8536.8 6444.5 4836.4 3822.0 3114.0 2508.2 1732.2 1167.8 
705.5 408.7 180.0 31.6 0.0 0.0 
7369.0 6926.2 6444.5 6062.6 5743.9 5549.3 5437.4 5417.9 5483.6 5663.6 5950.7 6335.1 6807.0 7279.0 7726.6 
8210.8 8750.9 9354.2 10067.0 10784.7 11278.6 11232.3 10380.8 8604.9 6361.8 4753.7 3775.7 3084.8 2464.4 1734.6 1177.5 
710.4 425.7 192.2 38.9 0.0 0.0 
7369.0 6911.6 6444.5 6052.9 5768.2 5563.9 5449.5 5415.5 5456.8 5622.2 5906.9 6291.3 6782.7 7298.5 7867.7 
8395.7 8986.8 9731.3 10490.3 11164.2 11641.0 11577.8 10728.7 8955.2 6527.3 4790.2 3880.3 3191.9 2632.3 1819.7 1201.8 
766.3 476.8 260.3 56.0 0.0 0.0 
7369.0 7004.1 6532.1 6169.6 5875.3 5675.8 5551.7 5488.4 5488.4 5583.3 5819.3 6164.8 6629.4 7225.5 7879.9 
8553.8 9283.6 10071.9 10928.2 11796.7 12400.1 12453.6 11823.5 10305.4 7709.6 5123.5 4109.0 3615.2 3189.4 2583.7 
1705.4 1031.5 690.9 401.4 126.5 0.0 0.0 
7369.0 7009.0 6590.5 6245.0 5972.6 5780.4 5651.4 5563.9 5520.1 5542.0 5668.5 5919.1 6301.0 6821.6 7483.4 
8222.9 9076.9 10003.8 11052.3 12232.2 13421.9 14278.2 14370.7 13550.8 11590.0 7858.0 4581.0 3714.9 3454.6 3335.4 
3072.7 2119.0 1430.5 834.5 306.5 0.0 0.0 
7369.0 7125.7 6746.2 6417.8 6179.4 5984.7 5831.5 5731.7 5661.2 5627.1 5653.9 5753.6 5965.3 6315.6 6790.0 
7417.7 8278.9 9249.6 10346.8 11718.9 13431.6 15399.7 17265.7 18221.8 18246.1 16771.9 12772.3 6863.0 4152.8 3586.0 
3478.9 3247.8 2440.1 2075.2 1094.8 7.3 0.0 
7369.0 7191.4 6897.0 6610.0 6393.5 6206.1 6060.2 5950.7 5872.8 5824.2 5814.4 5850.9 5933.6 6113.7 6398.3 
6821.6 7422.5 8179.1 9147.4 10407.6 11901.4 13901.1 16840.0 20571.9 23866.0 25744.1 25758.7 23097.2 16545.6 9359.1 
4987.3 3379.2 2615.3 2041.1 1583.8 238.4 0.0 
7369.0 7247.4 7057.6 6855.7 6673.2 6510.2 6374.0 6269.4 6194.0 6138.0 6113.7 6111.2 6130.7 6184.2 6308.3 
6541.9 6923.8 7495.5 8308.1 9381.0 10787.1 12577.7 14689.4 17380.1 21029.3 26021.4 31419.9 33940.3 32655.7 
27191.6 20586.5 14922.9 9149.8 3615.2 1595.9 428.2 0.0 
7369.0 7252.2 7069.8 6880.0 6709.7 6549.2 6412.9 6310.7 6240.2 6184.2 6159.9 6155.0 6164.8 6208.6 6313.2 
6537.0 6889.7 7434.7 8247.3 9281.2 10660.6 12475.5 14506.9 17129.5 20610.8 25330.5 30984.4 34110.6 32930.6 
27787.7 21007.4 15253.8 9524.5 3561.6 1501.0 425.7 0.0 
7369.0 7325.2 7244.9 7162.2 7067.3 6957.9 6860.6 6797.3 6755.9 6729.2 6709.7 6687.8 6675.7 6673.2 6721.9 
6846.0 7099.0 7546.6 8220.5 9176.6 10495.2 12115.4 13862.2 15764.7 17798.5 20095.1 22756.6 25671.1 27408.1 25834.1 
21352.9 14076.3 6257.2 1744.3 661.7 187.3 0.0 
7369.0 7373.9 7378.7 7395.8 7415.2 7405.5 7407.9 7422.5 7451.7 7480.9 7493.1 7480.9 7456.6 7434.7 7444.4 
7505.2 7668.2 8004.0 8619.5 9548.8 10857.7 12431.7 14210.1 16166.1 18134.2 20029.4 21973.2 23775.9 23267.5 20455.1 
16908.1 10480.6 3330.5 1155.6 479.3 165.4 0.0 
7369.0 7405.5 7432.3 7468.8 7502.8 7500.4 7495.5 7490.7 7490.7 7468.8 7417.7 7337.4 7252.2 7152.5 7067.3 
7035.7 7086.8 7286.3 7651.2 8303.2 9432.0 10855.2 12575.2 14523.9 16506.7 18562.4 20445.4 22043.8 20924.7 17893.4 
14494.7 8575.7 2736.9 1043.7 462.2 163.0 0.0 
7369.0 7339.8 7371.4 7405.5 7422.5 7395.8 7352.0 7296.0 7232.8 7154.9 7026.0 6877.6 6712.1 6544.3 6395.9 
6279.1 6230.5 6266.9 6408.0 6777.8 7444.4 8600.0 10140.0 11933.0 13828.1 15915.5 17903.1 19000.3 17326.5 14669.9 
11633.7 6721.9 2335.5 902.6 433.0 163.0 0.0 
7369.0 7398.2 7400.6 7371.4 7305.8 7164.7 6984.6 6782.7 6566.2 6325.3 6045.6 5731.7 5400.9 5045.7 4680.7 
4303.7 3926.6 3542.2 3143.2 2749.1 2393.9 2167.6 2167.6 2542.3 3469.2 4690.5 5758.5 5009.2 2841.5 1900.0 1452.4 
1070.4 678.8 360.1 199.5 85.1 0.0 
7369.0 7405.5 7344.7 7232.8 7035.7 6765.7 6451.8 6094.2 5683.1 5235.4 4739.1 4157.7 3510.6 2836.7 2123.9 1600.8 
1318.6 1192.1 1128.8 1089.9 1063.1 1043.7 1029.1 1016.9 999.9 1009.6 1085.0 1238.3 1333.2 1177.5 965.8 763.9 525.5 267.6 143.5 41.4 
0.0 
7369.0 7393.3 7257.1 7028.4 6709.7 6315.6 5855.8 5296.2 4651.6 3933.9 3079.9 2267.4 1642.2 1338.1 1199.4 1131.3 1082.6 
1048.5 1019.4 990.2 968.3 941.5 907.4 880.7 856.4 839.3 841.8 892.8 963.4 878.2 683.6 481.7 318.7 211.7 114.3 24.3 0.0 
7369.0 7383.6 7167.1 6831.4 6395.9 5860.7 5225.7 4437.5 3493.5 2569.1 1870.8 1503.5 1308.9 1199.4 1138.6 1094.8 1048.5 
1009.6 970.7 939.1 914.7 888.0 856.4 819.9 773.6 729.8 690.9 644.7 596.0 532.8 433.0 338.2 260.3 177.6 87.6 12.2 0.0 
7369.0 7310.6 7011.4 6580.8 6031.0 5374.1 4564.0 3564.1 2615.3 1929.2 1574.0 1384.3 1262.6 1184.8 1124.0 1070.4 1021.8 
970.7 924.5 890.4 866.1 839.3 800.4 759.0 712.8 664.2 608.2 552.3 489.0 430.6 369.8 306.5 236.0 158.1 77.9 7.3 0.0 
7369.0 7247.4 6904.3 6371.6 5734.2 4926.5 3980.1 2931.5 2155.5 1773.5 1544.8 1381.8 1262.6 1177.5 1106.9 1046.1 990.2 
941.5 902.6 868.5 836.9 800.4 761.5 720.1 676.3 622.8 571.7 515.8 464.7 411.1 355.2 294.4 226.3 148.4 73.0 2.4 0.0 
7369.0 7240.1 6855.7 6286.4 5532.2 4658.8 3583.5 2600.7 2072.8 1817.3 1625.1 1445.1 1294.3 1182.4 1099.6 1029.1 975.6 
936.6 902.6 866.1 829.6 785.8 739.6 695.8 644.7 596.0 549.8 496.3 445.2 396.5 340.6 279.8 211.7 138.7 60.8 0.0 0.0 
7369.0 7172.0 6768.1 6162.3 5383.8 4427.7 3357.3 2462.0 2080.1 1885.4 1710.3 1508.3 1333.2 1196.9 1089.9 1024.2 975.6 
941.5 907.4 870.9 827.2 778.5 729.8 681.2 627.7 579.0 527.9 481.7 435.5 384.4 328.4 270.0 199.5 126.5 51.1 0.0 0.0 
7369.0 7172.0 6768.1 6157.5 5383.8 4413.1 3337.8 2466.9 2087.4 1895.2 1734.6 1530.2 1328.3 1196.9 1094.8 1021.8 975.6 
943.9 907.4 870.9 827.2 778.5 729.8 681.2 625.2 576.6 525.5 479.3 433.0 382.0 326.0 267.6 197.1 124.1 48.7 0.0 0.0 
